DP83TC811SWRNDTQ1

text.skipToContent text.skipToNavigation

DP83TC811SWRNDTQ1

Low Power Automotive PHY 100BASE-T1 Ethernet Physical Layer Transceiver

Packaging

Package | PIN: RND | 36
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $6.61
10-24 $5.94
25-99 $5.55
100-249 $4.98
250-499 $4.65
500-749 $4.04
750-999 $3.50
1000+ $3.43

Features

  • 100BASE-T1 – IEEE 802.3bw Compliant
    • OPEN Alliance Qualified
    • Interoperable With BroadR-Reachand 100BASE-T1 PHYs
  • AEC-Q100 Qualified for Automotive Applications:
    • Device Temperature Grade 1: –40°C to +125 °C AmbientOperating Temperature
    • Device HBM ESD Classification Level3A
    • Device CDM ESD Classification Level C5 for All PinsExcept Pin 5
    • Device CDM ESD Classification Level C3 forPin 5
    • Device IEC61000-4-2 ESD Classification Level 4 forPins 12 and 13: ±8-kV Contact Discharge
  • MAC Interfaces: MII, RMII, RGMII and SGMII
  • VQFN, Wettable Flank Packaging
  • IEEE 1588 SFD Support
  • Low Transmit and Receive Latency for AVB/TSN
  • Low Active Power Operation: < 230 mW
  • Configurable I/O Voltages: 3.3 V, 2.5 V, and 1.8 V
  • Power Savings Features:
    • Sleep, Standby and Disable
    • Wake-on-LAN (WoL)
  • Diagnostic Tool Kit
    • Signal Quality Indication (SQI)
    • Time Domain Reflectometry (TDR)
    • Electrostatic Discharge Sensor
    • Voltage Sensor
    • Temperature Sensor
    • PRBS Built-In Self-Test

All trademarks are the property of their respective owners.

Texas Instruments  DP83TC811SWRNDTQ1

The DP83TC811S-Q1 device is an IEEE 802.3bw-compliant automotivePHYTER™ Ethernet physical layer transceiver. It provides allphysical layer functions needed to transmit and receive data over unshielded single twisted-paircables. The device provides xMII flexibility with support for standard MII, RMII, RGMII, and SGMIIMAC interfaces.

This device includes the Diagnostic Tool Kit, providing an extensive list of real-timemonitoring tools, debug tools and test modes. Within the tool kit is the first integratedelectrostatic discharge (ESD) monitoring tool. It is capable of counting ESD events on both thexMII and MDI as well as providing real-time monitoring through the use of a programmable interrupt.Additionally, the DP83TC811S-Q1 includes a pseudo random binary sequence (PRBS) framegeneration tool, which is fully compatible with internal loopbacks, to transmit and receive datawithout the use of a MAC. The DP83TC811S-Q1 is housed in a 6.00-mm × 6.00-mm, 36-pin VQFN wettable flankpackage.