text.skipToContent text.skipToNavigation

DRV10866DSCR

4W, 5V 3-Phase sensorless motor driver

Packaging

Package | PIN: DSC | 10
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $1.03
10-24 $0.92
25-99 $0.85
100-249 $0.72
250-499 $0.67
500-749 $0.55
750-999 $0.44
1000+ $0.39

Features

  • Input Voltage Range: 1.65 V to 5.5 V
  • Six Integrated MOSFETS With 680-mA Peak
    Output Current
  • Ultralow Quiescent Current: 5 µA (Typical) in
    Standby Mode
  • Total Driver H+L RDSOn 900 mΩ
  • Sensorless Proprietary BMEF Control Scheme
  • 150° Commutation
  • Synchronous Rectification PWM Operation
  • Selectable FG and 1⁄2 FG Open-Drain Output
  • PWMIN Input from 15 kHz to 50 kHz
  • Lock Detection
  • Voltage Surge Protection
  • UVLO
  • Thermal Shutdown

Texas Instruments  DRV10866DSCR

DRV10866 is a 3- phase, sensorless motor driver with integrated power MOSFETs with drive current capability up to 680-mA peak. DRV10866 is specifically designed for low noise and low external component count fan motor drive applications. DRV10866 has built-in overcurrent protection with no external current sense resistor needed. The synchronous rectification mode of operation achieves increased efficiency for motor driver applications. DRV10866 outputs either FG or 1⁄2 FG to indicate motor speed with open-drain output. A 150° sensorless BEMF control scheme is implemented for a 3-phase motor. DRV10866 is available in the thermally efficient 10-pin, 3-mm × 3-mm × 0.75-mm SON (DSC) package. The operating temperature is specified from –40°C to 125°C.