text.skipToContent text.skipToNavigation

DRV10963JUDSNR

5W, 5V 3-Phase Sinusodal sensorless motor driver

Packaging

Package | PIN: DSN | 10
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $1.29
10-24 $1.15
25-99 $1.07
100-249 $0.91
250-499 $0.84
500-749 $0.69
750-999 $0.55
1000+ $0.49

Features

  • Proprietary Sensor-less Window-less
    180° Sinusoidal Control Scheme
  • Input Voltage Range 2.1 to 5.5 V
  • 500-mA Output Current
  • Low Quiescent Current 15 µA (Typical) at
    Sleep Mode
  • Total Driver H+L Rdson Less than 1.5 Ω
  • Current Limit and Short Circuit Current
    Protection
  • Lock Detection
  • Anti Voltage Surge (AVS)
  • UVLO
  • Thermal Shutdown

Texas Instruments  DRV10963JUDSNR

The DRV10963 is a three phase sensor-less motor driver with integrated power MOSFETs. It is specifically designed for high efficiency, low noise and low external component count motor drive applications. The proprietary sensor-less window-less 180° sinusoidal control scheme offers ultra-quiet motor drive performance. The DRV10963 contains an intelligent lock detect function, combined with other internal protection circuits to ensure safe operation. The DRV10963 is available in a thermally efficient 10-pin USON package with an exposed thermal pad.