DRV10964FFDSNT

text.skipToContent text.skipToNavigation

DRV10964FFDSNT

4W, 5V 3-phase sinusoidal sensorless tuning free BLDC motor driver

Packaging

Package | PIN: DSN | 10
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $1.47
10-24 $1.32
25-99 $1.22
100-249 $1.07
250-499 $0.98
500-749 $0.82
750-999 $0.68
1000+ $0.62

Features

  • Proprietary Sensorless Windowless
    180° Sinusoidal Control Scheme
  • Input Voltage Range 2.1 to 5.5 V
  • 500-mA Output Current
  • Low Quiescent Current 15 µA (Typical) at Sleep Mode
  • Total Driver H+L Rdson Less than 1.5 Ω
  • Current Limit and Short-Circuit Current Protection
  • Lock Detection
  • Anti Voltage Surge (AVS)
  • UVLO
  • Thermal Shutdown

Texas Instruments  DRV10964FFDSNT

The DRV10964 is a three-phase sensorless motor driver with integrated power MOSFETs. It is specifically designed for high-efficiency, low-noise and low-external component count motor drive applications. The proprietary sensorless windowless 180° sinusoidal control scheme offers ultra-quiet motor drive performance. The DRV10964 contains an intelligent lock detect function, combined with other internal protection circuits to ensure safe operation. The DRV10964 is available in a thermally efficient 10-pin USON package with an exposed thermal pad.