text.skipToContent text.skipToNavigation

DRV10983PWPR

40W, 24V 3-phase sensorless BLDC motor driver

Packaging

Package | PIN: PWP | 24
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $3.50
10-24 $3.15
25-99 $2.93
100-249 $2.57
250-499 $2.41
500-749 $2.05
750-999 $1.73
1000+ $1.65

Features

  • Input Voltage Range: 8 to 28 V
  • Total Driver H + L rDS(on): 250 mΩ
  • Drive Current: 2-A Continuous Winding Current (3-A Peak)
  • Sensorless Proprietary Back Electromotive Force (BEMF) Control Scheme
  • Continuous Sinusoidal 180° Commutation
  • No External Sense Resistor Required
  • For Flexibility User May Include External Sense Resistor to Monitor Power Delivered to Motor
  • Flexible User Interface Options:
    • I2C Interface: Access Registers for Command andFeedback
    • Dedicated SPEED Pin: Accepts Either Analog or PWM Input
    • Dedicated FG Pin: Provides TACH Feedback
    • Spin-Up Profile Customizable With EEPROM
    • Forward-Reverse Control With DIR Pin
  • Integrated Step-Down Regulator to Efficiently Provide Voltage (5 V or 3.3 V) for Internal and External Circuits
  • Supply Current 3 mA With Standby Version (DRV10983)
  • Supply Current 180 µA With Sleep Version (DRV10983Z)
  • Overcurrent Protection
  • Lock Detection
  • Voltage Surge Protection
  • UVLO Protection
  • Thermal Shutdown Protection
  • Thermally-Enhanced 24-Pin HTSSOP

All trademarks are the property of their respective owners.

Texas Instruments  DRV10983PWPR

The DRV10983 device is a three-phase sensorless motor driver withintegrated power MOSFETs, which can provide continuous drive current up to 2 A. The device isspecifically designed for cost-sensitive, low-noise, low-external-component-count applications.

The DRV10983 device uses a proprietary sensorless control scheme toprovide continuous sinusoidal drive, which significantly reduces the pure tone acoustics thattypically occur as a result of commutation. The interface to the device is designed to be simpleand flexible. The motor can be controlled directly through PWM, analog, orI2C inputs. Motor speed feedback is available through either the FG pinor I2C.

The DRV10983 device features an integrated step-down regulator toefficiently step down the supply voltage to either 5 or 3.3 V for powering both internal andexternal circuits. The device is available in either a sleep mode ora standby mode version to conserve power when the motor is not running. The standby mode (3-mA) version leaves the regulator runningand the sleep mode (180-µA) versionshuts it off. Use the standby mode version in applications where the regulator is used to power anexternal microcontroller.

An I2C interface allows the user to reprogram specific motorparameters in registers and program the EEPROM to help optimize the performance for a givenapplication. The DRV10983 device is available in a thermally efficient HTSSOP,24-pin package with an exposed thermal pad. The operating temperature is specified from –40°C to125°C.