text.skipToContent text.skipToNavigation

DRV11873PWPR

20W, 12V 3-phase sensorless BLDC motor driver

Packaging

Package | PIN: PWP | 16
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $1.87
10-24 $1.68
25-99 $1.56
100-249 $1.36
250-499 $1.25
500-749 $1.05
750-999 $0.86
1000+ $0.79

Features

  • Input Voltage Range: 5 to 16 V
  • Six Integrated MOSFETs With 1.5-A Continuous
    Output Current
  • Total Driver H + L RDSON 450 mΩ
  • Sensorless Proprietary BMEF Control Scheme
  • 150° Commutation
  • Synchronous Rectification PWM Operation
  • FG and RD Open-Drain Output
  • 5-V LDO for External Use up to 20 mA
  • PWMIN Input from 7 to 100 kHz
  • Overcurrent Protection With Adjustable Limit
    Through External Resistor
  • Lock Detection
  • Voltage Surge Protection
  • UVLO
  • Thermal Shutdown

Texas Instruments  DRV11873PWPR

DRV11873 is a three-phase, sensorless motor driver with integrated power MOSFETs with drive current capability up to 1.5-A continuous and 2-A peak. DRV11873 is specifically designed for fan motor drive applications with low noise and low external component count. DRV11873 has built-in overcurrent protection with no external current sense resistor needed. The synchronous rectification mode of operation achieves increased efficiency for motor driver applications. DRV11873 outputs FG and RD to indicate motor status with open-drain output. A 150° sensorless BEMF control scheme is implemented for a three-phase motor. DRV11873 is available in the thermally-efficient 16-pin TSSOP package. The operation temperature is specified from –40°C to 125°C.