text.skipToContent text.skipToNavigation

DRV201AYMBR

100mA Voice Coil Motor Lens Driver with Ringing Compensation for Camera Autofocus

Packaging

Package | PIN: YMB | 6
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $2.25
10-24 $2.02
25-99 $1.87
100-249 $1.63
250-499 $1.51
500-749 $1.26
750-999 $1.04
1000+ $0.95

Features

  • Configurable for Linear or PWM Mode VCM
    Current Generation
  • High Efficiency PWM Current Control for VCM
  • Advanced Ringing Compensation
  • Integrated 10-bit D/A Converter for VCM Current
    Control
  • Protection
    • Open and Short-Circuit Detection
    • Undervoltage Lockout (UVLO)
    • Thermal Shutdown
    • Internal Current Limit for VCM Driver
    • 4-kV ESD-HBM
  • I2C Interface
  • Improved PWM-to-Linear Mode Setting Time vs.
    DRV201
  • Improved EMC Performance vs. DRV201
  • Improved PWM-to-Linear Mode Settling Time vs.
    DRV201
  • Improved EMC Performance vs. DRV201
  • Operating Temperature Range: –40°C to 85°C
  • 6-Ball WCSP Package With 0.4-mm Pitch
  • Max Die Size: 0.806 mm × 1.49 mm
  • Max Package Height: 0.3 mm

Texas Instruments  DRV201AYMBR

The DRV201A is an advanced voice coil motor driver for camera auto focus. It has an integrated D/A converter for setting the VCM current. VCM current is controlled with a fixed frequency PWM controller or a linear mode driver. Current generation can be selected via I2C register. The DRV201A has an integrated sense resistor for current regulation and the current can be controlled through I2C.

When changing the current in the VCM, the lens ringing is compensated with an advanced ringing compensation function. Ringing compensation reduces the needed time for auto focus significantly. The device also has VCM short and open protection functions.