text.skipToContent text.skipToNavigation

DRV2510QPWPRQ1

3 Amp Automotive Haptic Driver for Solenoids with Integrated Diagnostics

Packaging

Package | PIN: PWP | 16
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $2.13
10-24 $1.91
25-99 $1.77
100-249 $1.54
250-499 $1.43
500-749 $1.20
750-999 $0.98
1000+ $0.90

Features

  • Wide Operating Voltage (4.5 V – 18 V)
  • Integrated Load-Dump Protection (40 V)
  • High Current Drive (3 A Peak)
  • Low RDS(on), Full H-Bridge Output
  • Integrated Diagnostics
  • Integrated Fault Protection
    • 40-V Load Dump Protection per ISO-7637-2
    • Short-Circuit Protection
    • Over-temperature Protection
    • Over-Voltage and Under-Voltage Protection
    • Fault Reporting
  • Analog Input
  • I2C Communication
  • Dedicated Interrupt Pin
  • Qualified According to AEC-Q100 Grade 2
  • –40ºC to 125ºC Ambient Temperature Range
  • ISO9000: 2002 TS16949 Certified

Texas Instruments  DRV2510QPWPRQ1

The DRV2510-Q1 device is a high current haptic driver specifically designed for inductive loads, such as solenoids and voice coils.

The output stage consists of a full H-bridge capable of delivering 3 A of peak current.

The DRV2510-Q1 device provides protection functions such as undervoltage lockout, over-current protection and over-temperature protection.

The DRV2510-Q1 device is automotive qualified. The integrated load-dump protection reduces external voltage clamp cost and size, and the onboard load diagnostics report the status of the actuator through the digital interface.