DRV2511QDAPRQ1

text.skipToContent text.skipToNavigation

DRV2511QDAPRQ1

8 Amp Automotive Haptic Driver for Solenoids

Packaging

Package | PIN: DAP | 32
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $2.23
10-24 $2.01
25-99 $1.87
100-249 $1.64
250-499 $1.53
500-749 $1.30
750-999 $1.10
1000+ $1.05

Features

  • Wide Operating Voltage (4.5 V – 26 V)
  • Capable of handling voltage of 30 V
  • High Current Drive (8 A Peak)
  • Low RDS(on), Full H-Bridge Output
  • Integrated Fault Protection
    • Short-Circuit Protection
    • Over-temperature Protection
    • Over-Voltage and Under-Voltage Protection
    • Fault Reporting
  • Analog Input
  • Dedicated Interrupt Pin
  • AEC-Q100 Qualified with the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C4B

Texas Instruments  DRV2511QDAPRQ1

The DRV2511-Q1 device is a high current haptic driver specifically designed for inductive loads, such as solenoids and voice coils.

The output stage consists of a full H-bridge capable of delivering 8 A of peak current.

The DRV2511-Q1 device provides protection functions such as undervoltage lockout, over-current protection and over-temperature protection.

The DRV2511-Q1 device is automotive qualified.