DRV3205QPHPRQ1

text.skipToContent text.skipToNavigation

DRV3205QPHPRQ1

3-Phase Automotive Gate Driver with Three Current Shunt Amps and Enhanced Protection and Diagnostics

Packaging

Package | PIN: PHP | 48
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $8.67
10-24 $7.80
25-99 $7.29
100-249 $6.53
250-499 $6.10
500-749 $5.31
750-999 $4.59
1000+ $4.50

Features

  • AEC-Q100 Qualified for Automotive Applications:
    • Device Temperature Grade 1: –40°C to +125°C Ambient OperatingTemperature
  • Three-Phase Bridge Driver for Motor Control
  • Suitable for 12-V and 24-V Applications
  • Three Integrated High-Accuracy Current Sense Amplifiers
  • Integrated Boost Converter, Gate Drive to 4.75 V
  • Drives 6 Separate N-Channel Power MOSFETs
  • Strong 1-A Gate Drive for High-Current FETs
  • Programmable Dead Time
  • PWM Frequency up to 20 kHz
  • Supports 100% Duty Cycle Operation
  • Short-Circuit Protection
    • VDS-Monitoring (Adjustable Detection Level)
    • Shunt CurrentLimit (Adjustable Detection Level)
  • Overvoltage and Undervoltage Protection
  • Overtemperature Warning and Shut Down
  • Sophisticated Failure Detection and Handling Through SPI
  • System Supervision
    • Q&A Watchdog
    • I/O Supply Monitoring
    • ADREFMonitoring
  • Programmable Internal Fault Diagnostics
  • Sleep Mode Function
  • Thermally-Enhanced 48-Pin HTQFP PowerPAD™ IC Package (7-mm × 7-mm Body)

All trademarks are the property of their respective owners.

Texas Instruments  DRV3205QPHPRQ1

The DRV3205-Q1 bridge driver is dedicated to automotive three-phase brushless DC motorcontrol applications. The device provides six dedicated drivers for standard-level N-channel MOSFETtransistors. A boost converter with an integrated FET provides the overdrive voltage, allowing fullcontrol on the power stages even for low battery voltage down to 4.75 V. The strong driver strengthis suitable for high-current applications and programmable to limit peak output current.

The device incorporates robust FET protection and system monitoring functions like aQ&A watchdog and voltage monitors for I/O supplies and ADC reference voltages. Integratedinternal diagnostic functions can be accessed and programmed through an SPI interface.