DRV421RTJT

text.skipToContent text.skipToNavigation

DRV421RTJT

Integrated Fluxgate Magnetic Sensor IC for Closed-Loop Applications

Packaging

Package | PIN: RTJ | 20
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $4.99
10-24 $4.49
25-99 $4.19
100-249 $3.76
250-499 $3.51
500-749 $3.05
750-999 $2.64
1000+ $2.59

Features

  • High-Precision Integrated Fluxgate Sensor
    • Offset and Drift: ±8 µT max, ±5 nT/°C typ
  • Extended Current Measurement Range
    • H-Bridge Output Drive: ±250 mA typ at 5 V
  • Precision Shunt Sense Amplifier
    • Offset and Drift (max): ±75 µV, ±2 µV/°C
    • Gain Error and Drift (max): ±0.3%, ±5 ppm/°C
  • Precision Reference
    • Accuracy and Drift (max): ±2%, ±50 ppm/°C
    • Pin-Selectable Voltage: 2.5 V or 1.65 V
    • Selectable Ratiometric Mode: VDD/2
  • Magnetic Core Degaussing Feature
  • Diagnostic Features: Overrange and Error Flags
  • Supply Voltage Range: 3.0 V to 5.5 V
  • Fully Specified Over the Extended Industrial Temperature Range of –40°C to +125°C

Texas Instruments  DRV421RTJT

The DRV421 is designed for magnetic closed-loop current sensing solutions, enabling isolated, precise dc- and ac-current measurements. This device provides both, a proprietary integrated fluxgate sensor, and the required analog signal conditioning, thus minimizing component count and cost. The low offset and drift of the fluxgate sensor, along with an optimized front-end circuit results in unrivaled measurement precision.

The DRV421 provides all the necessary circuit blocks to drive the current-sensing feedback loop. The sensor front-end circuit is followed by a filter that can be configured to work with a wide range of magnetic cores. The integrated 250-mA H-Bridge drives the compensation coil, while doubling the current measurement range, compared to conventional single-ended drive methods. The device also provides a precision voltage reference and shunt sense amplifier to generate and drive the analog output signal.