text.skipToContent text.skipToNavigation

DRV5011ADDBZR

3.8mT, 5.5V Hall Effect Latch

Packaging

Package | PIN: DBZ | 3
Temp: S (-40 to 135)
Carrier: Cut Tape
Qty Price
1-9 $0.57
10-24 $0.50
25-99 $0.45
100-249 $0.39
250-499 $0.35
500-749 $0.27
750-999 $0.21
1000+ $0.18

Features

  • Ultra-Small X2SON or SOT-23 Package
  • High Magnetic Sensitivity: ±2 mT (Typical)
  • Robust Hysteresis: 4 mT (Typical)
  • Fast 30-kHz Sensing Bandwidth
  • 2.5-V to 5.5-V Operating VCC Range
  • Push-Pull CMOS Output
    • Capable of 5-mA Sourcing, 20-mA Sinking
  • –40°C to +135°C Operating Temperature Range

All trademarks are the property of their respective owners.

Texas Instruments  DRV5011ADDBZR

The DRV5011 device is a digital-latch Hall effect sensor designed for motors and otherrotary systems.

With an efficient low-voltage architecture that operates from 2.5 V to 5.5 V, the deviceis offered in a standard SOT-23 package, and a 0.4-mm thin X2SON that is 90% smaller. The output isa push-pull driver that requires no pullup resistor, enabling more compact systems.™

When a south magnetic pole is near the top of the package and theBOP threshold is exceeded, the device drives a low voltage. The output stayslow until a north pole is applied and the BRP threshold is crossed, whichcauses the output to drive a high voltage. Alternating north and south poles are required to togglethe output, and integrated hysteresis separates BOP andBRP to provide robust switching.

The device produces consistent performance across a wide ambient temperature range of–40°C to +135°C.