DRV5013ADQLPGMQ1

text.skipToContent text.skipToNavigation

DRV5013ADQLPGMQ1

Automotive 2.7V to 38V Hall Effect Latch

Qty Price
1-9 $0.78
10-24 $0.69
25-99 $0.64
100-249 $0.55
250-499 $0.51
500-749 $0.41
750-999 $0.33
1000+ $0.30

Features

  • AEC-Q100 Qualified for Automotive Applications:
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
    • Grade 1:TA = –40°C to 125°C (Q, See Device Nomenclature)
    • Grade 0:TA = –40°C to 150°C (E, See Device Nomenclature)
  • Digital Bipolar-Latch Hall Sensor
  • Superior Temperature Stability
    • BOP ±10% Over Temperature
  • Multiple Sensitivity Options (BOP / BRP)
    • 1.3 / –1.3 mT (FA, see Device Nomenclature)
    • 2.7 / –2.7 mT(AD, see Device Nomenclature)
    • 6 / –6 mT(AG, see Device Nomenclature)
    • 12 / –12 mT(BC, see Device Nomenclature)
  • Supports a Wide Voltage Range
    • 2.7 to 38V
    • No External Regulator Required
  • Open-Drain Output (30-mA Sink)
  • Fast 35-µs Power-On Time
  • Small Package and Footprint
    • Surface Mount 3-Pin SOT-23 (DBZ)
      • 2.92 mm × 2.37 mm
    • Through-Hole 3-Pin TO-92 (LPG)
      • 4.00 mm × 3.15 mm
  • Protection Features
    • Reverse Supply Protection (up to –22 V)
    • Supports up to 40-VLoad Dump
    • Output Short-Circuit Protection
    • Output CurrentLimitation
    • OUT Short to Battery Protection

All trademarks are the property of their respective owners.

Texas Instruments  DRV5013ADQLPGMQ1

The DRV5013-Q1 device is a chopper-stabilized Hall EffectSensor that offers a magnetic sensing solution with superior sensitivity stability over temperatureand integrated protection features.

The magnetic field is indicated via a digital bipolar latch output. The IC has anopen-drain output stage with 30-mA current sink capability. A wide operating voltage range from2.7 to 38 V with reverse polarityprotection up to –22 V makes the device suitable for a wide range of automotive applications.

Internal protection functions are provided for reverse supply conditions, load dump, andoutput short circuit or over current.