DRV5023AJELPGMQ1

text.skipToContent text.skipToNavigation

DRV5023AJELPGMQ1

Automotive 2.7V to 38V Hall Effect Unipolar Switch

Qty Price
1-9 $0.78
10-24 $0.69
25-99 $0.64
100-249 $0.55
250-499 $0.51
500-749 $0.41
750-999 $0.33
1000+ $0.30

Features

  • Digital Unipolar-Switch Hall Sensor
  • AEC-Q100 Qualified for Automotive Applications
    • Grade 1: TA = –40 to 125°C (Q, SeeDevice Nomenclature)
    • Grade 0:TA = –40 to 150°C (E, See Device Nomenclature)
  • Inverse Output Option (FI)
  • Superior Temperature Stability
    • Sensitivity ±10% Over Temperature
  • Multiple Sensitivity Options (BOP / BRP):
    • 3.5 / 2 mT (FA, FI, see Device Nomenclature)
    • 6.9 /3.2 mT (AJ, see Device Nomenclature)
    • 14.5 / 6 mT (BI, seeDevice Nomenclature)
  • Supports a Wide Voltage Range
    • 2.7 to 38V
    • No External Regulator Required
  • Open Drain Output (30-mA Sink)
  • Fast 35-µs Power-On Time
  • Small Package and Footprint
    • Surface Mount 3-Pin SOT-23 (DBZ)
      • 2.92 mm × 2.37 mm
    • Through-Hole 3-Pin TO-92 (LPG)
      • 4.00 mm × 3.15 mm
  • Protection Features
    • Reverse Supply Protection (up to –22 V)
    • Supports up to 40-VLoad Dump
    • Output Short-Circuit Protection
    • Output CurrentLimitation
    • OUT Short to BatteryProtection

All trademarks are the property of their respective owners.

Texas Instruments  DRV5023AJELPGMQ1

The DRV5023-Q1device is a chopper-stabilized Hall Effect Sensor that offers a magnetic sensing solution withsuperior sensitivity stability over temperature and integrated protection features.

When the applied magnetic flux density exceeds the BOP threshold,the DRV5023-Q1 open-drainoutput goes low. The output stays low until the field decreases to less thanBRP, and then the output goes to high impedance. The output current sinkcapability is 30 mA. A wide operating voltage range from 2.7 to 38 V with reverse polarity protection up to –22 V makes the devicesuitable for a wide range of automotive applications.

Internal protection functions are provided for reverse supply conditions, load dump, andoutput short circuit or over current.