DRV5053PAQDBZT

text.skipToContent text.skipToNavigation

DRV5053PAQDBZT

2.5 to 38 V Bipolar Output Hall Effect Sensor Family

Packaging

Package | PIN: DBZ | 3
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.94
10-24 $0.84
25-99 $0.78
100-249 $0.66
250-499 $0.61
500-749 $0.50
750-999 $0.40
1000+ $0.36

Features

  • Linear Output Hall Sensor
  • Superior Temperature Stability
    • Sensitivity ±10% Over Temperature
  • High Sensitivity Options:
    • –11 mV/mT (OA, See Figure 17)
    • –23 mV/mT(PA)
    • –45 mV/mT (RA)
    • –90 mV/mT (VA)
    • +23 mV/mT (CA)
    • +45 mV/mT(EA)
  • Supports a Wide Voltage Range
    • 2.5 to 38V
    • No External Regulator Required
  • Wide Operating Temperature Range
    • TA = –40 to 125°C (Q, see Figure 17)
  • Amplified Output Stage
    • 2.3-mA Sink, 300 µA Source
  • Output Voltage: 0.2 ~ 1.8 V
    • B = 0 mT, OUT = 1 V
  • Fast Power-On: 35 µs
  • Small Package and Footprint
    • Surface Mount 3-Pin SOT-23 (DBZ)
      • 2.92 mm × 2.37 mm
    • Through-Hole 3-Pin TO-92 (LPG)
      • 4.00 mm × 3.15 mm
  • Protection Features
    • Reverse Supply Protection (up to –22 V)
    • Supports up to 40-VLoad Dump
    • Output Short-Circuit Protection
    • Output Current Limitation

All trademarks are the property of their respective owners.

Texas Instruments  DRV5053PAQDBZT

The DRV5053device is a chopper-stabilized Hall IC that offers a magnetic sensing solution with superiorsensitivity stability over temperature and integrated protection features.

The 0- to 2-V analog output responds linearly to the applied magnetic flux density, anddistinguishes the polarity of magnetic field direction. A wide operating voltage range from2.5 to 38 V with reverse polarityprotection up to –22 V makes the device suitable for a wide range of industrial and consumerapplications.

Internal protection functions are provided for reverse supply conditions, load dump, andoutput short circuit or overcurrent.