DRV593VFP

text.skipToContent text.skipToNavigation

DRV593VFP

+/-3 A High-Efficiency PWM Power Driver

Packaging

Package | PIN: VFP | 32
Temp: I (-40 to 85)
Carrier: Partial Tray
Qty Price
1-9 $26.39
10-24 $24.53
25-99 $23.68
100-249 $20.68
250-499 $19.68
500-749 $18.12
750-999 $16.26
1000+ $16.21

Features

  • Operation Reduces Output Filter Size and Cost
    by 50% Compared to DRV591
  • ±3-A Maximum Output Current
  • Low Supply Voltage Operation: 2.8 V to 5.5 V
  • High Efficiency Generates Less Heat
  • Overcurrent and Thermal Protection
  • Fault Indicators for Overcurrent, Thermal and
    Undervoltage Conditions
  • Two Selectable Switching Frequencies
  • Internal or External Clock Sync
  • PWM Scheme Optimized for EMI
  • 9×9 mm PowerPAD™ Quad Flatpack Package
  • APPLICATIONS
    • Thermoelectric Cooler (TEC) Driver
    • Laser Diode Biasing

PowerPAD is a trademark of Texas Instruments

Texas Instruments  DRV593VFP

The DRV593 and DRV594 are high-efficiency, high-current power amplifiers ideal for driving a wide variety of thermoelectric cooler elements in systems powered from 2.8 V to 5.5 V. The operation of the device requires only one inductor and capacitor for the output filter, saving significant printed-circuit board area. Pulse-width modulation (PWM) operation and low output stage on-resistance significantly decrease power dissipation in the amplifier.

The DRV593 and DRV594 are internally protected against thermal and current overloads. Logic-level fault indicators signal when the junction temperature has reached approximately 128°C to allow for system-level shutdown before the amplifier’s internal thermal shutdown circuitry activates. The fault indicators also signal when an overcurrent event has occurred. If the overcurrent circuitry is tripped, the devices automatically reset (see application information section for more details).

The PWM switching frequency may be set to 500 kHz or 100 kHz depending on system requirements. To eliminate external components, the gain is fixed at 2.3 V/V for the DRV593. For the DRV594, the gain is fixed at 14.5 V/V.