DRV595DAP

text.skipToContent text.skipToNavigation

DRV595DAP

15V/±3A High-Efficiency PWM Power Driver

Packaging

Package | PIN: DAP | 32
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $30.35
10-24 $28.38
25-99 $27.48
100-249 $24.43
250-499 $24.25
500-749 $22.81
750-999 $20.47
1000+ $20.41

Features

  • ±4 A Output Current
  • Wide Supply Voltage Range: 4.5 V – 26 V
  • High Efficiency Generates Less Heat
  • Multiple Switching Frequencies
    • Master/Slave Synchronization
    • Up to 1.2 MHz Switching Frequency
  • Feedback Power Stage Architecture
    with High PSRR Reduces PSU Requirements
  • Single Power Supply Reduces Component Count
  • Integrated Self-Protection Circuits Including
    Over-Voltage, Under-Voltage, Over-Temperature,
    and Short Circuit with Error Reporting
  • Thermally Enhanced Package
    • DAP (32-pin HTSSOP Pad-down)
  • –40°C to 85°C Ambient Temperature Range

Texas Instruments  DRV595DAP

The DRV595 is a high-efficiency, high-current power driver ideal for driving a wide variety of loads in systems powered from 4.5V to 26V. PWM operation and low output stage on-resistance significantly decrease power dissipation in the amplifier.

The DRV595 advanced oscillator/PLL circuit employs multiple switching frequency options; this is achieved together with a Master/Slave option, making it possible to synchronize multiple devices.

The DRV595 is fully protected against faults with short-circuit, thermal, over-voltage, and under-voltage protection. Faults are reported back to the processor to prevent devices from being damaged during overload conditions.