DRV601RTJR

text.skipToContent text.skipToNavigation

DRV601RTJR

2-Vrms DirectPath™ Pop-free Variable Input Gain Line Driver

Packaging

Package | PIN: RTJ | 20
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $1.78
10-24 $1.59
25-99 $1.48
100-249 $1.29
250-499 $1.19
500-749 $1.00
750-999 $0.82
1000+ $0.75

Features

  • External Gain Setting Resistors
  • Space Saving Package
    • 20-Pin, 4 mm × 4 mm Thin QFN, Thermally Optimized PowerPAD Package
  • Ground-Referenced Outputs Eliminate DC-Blocking Capacitor
    • Reduce Board Area
    • Reduce Component Cost
    • Improve THD+N Performance
    • No Degradation of Low-Frequency Response Due to Output Capacitors
  • Wide Power Supply Range: 1.8 V to 4.5 V
  • 2 Vrms/Ch Output Voltage into 600 at 3.3 V supply
  • Independent Right and Left Channel
    Shutdown Control
  • Short-Circuit and Thermal Protection
  • Pop Reduction Circuitry
  • APPLICATIONS
    • Set-Top Boxes
    • CD / DVD Players
    • DVD-Receivers
    • HTIB
    • PDP / LCD TV's

Texas Instruments  DRV601RTJR

The DRV601 is a stereo line driver designed to allow the removal of the output dc-blocking capacitors for reduced component count and cost. The device is ideal for single supply electronics where size and cost are critical design parameters.

The DRV601 is capable of driving 2 Vrms into a 600- load at 3.3 V. The device has external gain setting resistors, that support a gain range of -1V/V to -10V/V, and line outputs that has ±8-kV IEC ESD protection. The device has independent shutdown control for the right and left audio channels.

The DRV601 is available in a 4 mm × 4 mm Thin QFN package.