DRV8320RHRHAR

text.skipToContent text.skipToNavigation

DRV8320RHRHAR

60V Three-Phase Smart Gate Driver With Buck Regulator

Packaging

Package | PIN: RHA | 40
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $4.25
10-24 $3.83
25-99 $3.56
100-249 $3.12
250-499 $2.93
500-749 $2.49
750-999 $2.10
1000+ $2.01

Features

  • Triple Half-Bridge Gate Driver
    • Drives 3 High-Side and 3 Low-Side N-Channel MOSFETs (NMOS)
  • Smart Gate Drive Architecture
    • Adjustable Slew Rate Control
    • 10-mA to1-A Peak Source Current
    • 20-mA to 2-A Peak Sink Current
  • Integrated Gate Driver Power Supplies
    • Supports 100% PWM Duty Cycle
    • High-SideCharge Pump
    • Low-Side Linear Regulator
  • 6 to 60-V Operating Voltage Range
  • Optional Integrated Buck Regulator
    • LMR16006XSIMPLESWITCHER®
    • 4 to 60-V Operating Voltage Range
    • 0.8to 60-V, 600-mA Output Capability
  • Optional Integrated Triple Current Sense Amplifiers (CSAs)
    • Adjustable Gain (5, 10, 20, 40 V/V)
    • Bidirectional orUnidirectional Support
  • SPI and Hardware Interface Available
  • 6x, 3x, 1x, and Independent PWM Modes
  • Supports 1.8-V, 3.3-V, and 5-V Logic Inputs
  • Low-Power Sleep Mode (12 µA)
  • Linear Voltage Regulator, 3.3 V, 30 mA
  • Compact QFN Packages and Footprints
  • Efficient System Design With Power Blocks
  • Integrated Protection Features
    • VM Undervoltage Lockout (UVLO)
    • Charge Pump Undervoltage(CPUV)
    • MOSFET Overcurrent Protection(OCP)
    • Gate Driver Fault (GDF)
    • Thermal Warning and Shutdown(OTW/OTSD)
    • Fault Condition Indicator(nFAULT)

All trademarks are the property of their respective owners.

Texas Instruments  DRV8320RHRHAR

The DRV832x family of devices is an integrated gate driver for three-phase applications.The devices provide three half-bridge gate drivers, each capable of driving high-side and low-sideN-channel power MOSFETs. The DRV832x generates the correct gate drive voltages using an integratedcharge pump for the high-side MOSFETs and a linear regulator for the low-side MOSFETs. The SmartGate Drive architecture supports peak gate drive currents up to 1-A source and 2-A. The DRV832x canoperate from a single power supply and supports a wide input supply range of 6 to 60 V for the gatedriver and 4 to 60 V for the optional buck regulator.

The 6x, 3x, 1x, and independent input PWM modes allow for simple interfacing tocontroller circuits. The configuration settings for the gate driver and device are highlyconfigurable through the SPI or hardware (H/W) interface. The DRV8323 and DRV8323R devicesintegrate three low-side current sense amplifiers that allow bidirectional current sensing on allthree phases of the drive stage. The DRV8320R and DRV8323R devices integrate a 600-mA buckregulator.

A low-power sleep mode is provided to achieve low quiescent current draw by shutting downmost of the internal circuitry. Internal protection functions are provided for undervoltagelockout, charge pump fault, MOSFET overcurrent, MOSFET short circuit, gate driver fault, andovertemperature. Fault conditions are indicated on the nFAULT pin with details through the deviceregisters for SPI device variants.