DRV8432DKDR

text.skipToContent text.skipToNavigation

DRV8432DKDR

12A Dual Brushed DC or Single Bipolar Stepper Motor Driver (PWM Ctrl)

Packaging

Package | PIN: DKD | 36
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $8.95
10-24 $8.33
25-99 $8.03
100-249 $7.02
250-499 $6.68
500-749 $6.15
750-999 $5.52
1000+ $5.50

Features

  • High-Efficiency Power Stage (up to 97%) With
    Low RDS(on) MOSFETs (110 mΩ at TJ = 25°C)
  • Operating Supply Voltage up to 52 V
  • DRV8412 (Power Pad Down): up to 2 × 3-A Continuous
    Output Current (2 × 6-A Peak) in Dual Full-Bridge
    Mode or 6-A Continuous Current in Parallel Mode
    (12-A Peak)
  • DRV8432 (Power Pad Up): up to 2 × 7-A Continuous
    Output Current (2 × 12-A Peak) in Dual Full-Bridge
    Mode or 14-A Continuous Current in Parallel Mode
    (24-A Peak)
  • PWM Operating Frequency up to 500 kHz
  • Integrated Self-Protection Circuits Including Undervoltage,
    Overtemperature, Overload, and Short Circuit
  • Programmable Cycle-by-Cycle Current Limit Protection
  • Independent Supply and Ground Pins for Each Half Bridge
  • Intelligent Gate Drive and Cross Conduction Prevention
  • No External Snubber or Schottky Diode is Required
  • APPLICATIONS
    • Brushed DC and Stepper Motors
    • Three-Phase Permanent Magnet Synchronous Motors
    • Robotic and Haptic Control System
    • Actuators and Pumps
    • Precision Instruments
    • TEC Drivers
    • LED Lighting Drivers

All other trademarks are the property of their respective owners

Texas Instruments  DRV8432DKDR

The DRV841x2 are high-performance, integrated dual full-bridge motor driver with an advanced protection system.

Because of the low RDS(on) of the H-Bridge MOSFETs and intelligent gate drive design, the efficiency of these motor drivers can be up to 97%. This high efficiency enables the use of smaller power supplies and heatsinks, and the devices are good candidates for energy-efficient applications.

The DRV841x2 requires two power supplies, one at 12 V for GVDD and VDD, and another up to 50 V for PVDD. The DRV841x2 can operate at up to 500-kHz switching frequency while still maintaining precise control and high efficiency. The devices also have an innovative protection system safeguarding the device against a wide range of fault conditions that could damage the system. These safeguards are short-circuit protection, overcurrent protection, undervoltage protection, and two-stage thermal protection. The DRV841x2 has a current-limiting circuit that prevents device shutdown during load transients such as motor start-up. A programmable overcurrent detector allows adjustable current limit and protection level to meet different motor requirements.

The DRV841x2 has unique independent supply and ground pins for each half-bridge. These pins make it possible to provide current measurement through external shunt resistor and support multiple motors with different power supply voltage requirements.