DRV8704DCPR

text.skipToContent text.skipToNavigation

DRV8704DCPR

Dual Brushed DC Gate Driver (PWM Ctrl)

Packaging

Package | PIN: DCP | 38
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $4.03
10-24 $3.63
25-99 $3.38
100-249 $2.96
250-499 $2.78
500-749 $2.36
750-999 $1.99
1000+ $1.90

Features

  • Pulse Width Modulation (PWM) Motor Driver
    • Drives External N-Channel MOSFETs
    • PWM Control Interface for Dual DC Motors
    • Supports 100% PWM Duty Cycle
  • 8-V to 52-V Operating Supply Voltage Range
  • Adjustable Gate Drive (4 Levels)
    • 50-mA to 200-mA Source Current
    • 100-mA to 400-mA Sink Current
  • Integrated PWM Current Regulation
  • Flexible Decay Modes
    • Automatic Mixed Decay Mode
    • Slow Decay
    • Fast Decay
    • Mixed Decay (Adjustable Percent Fast)
  • Highly Configurable SPI
  • Torque DAC to Digitally Scale Current
  • Low-Current Sleep Mode (65 µA)
  • 5-V, 10-mA LDO Regulator
  • Thermally-Enhanced Surface-Mount Package
    • 38-Pin HTSSOP (PowerPAD)
  • Protection Features
    • VM Undervoltage Lockout (UVLO)
    • Gate Driver Fault (PDF)
    • Overcurrent Protection (OCP)
    • Thermal Shutdown (TSD)
    • Fault Condition Indication Pin (nFAULT)
    • Fault Diagnostics through SPI

All trademarks are the property of their respective owners.

Texas Instruments  DRV8704DCPR

The DRV8704 is a dual-brushed motor controller for industrial equipment applications. Thedevice controls external N-channel MOSFETs configured as two H-bridges.

Motor current can be accurately controlled using adaptive blanking time and variouscurrent decay modes, including an automatic mixed decay mode.

A simple PWM interface allows easy interfacing to controller circuits. A SPI serialinterface is used to program the device operation. Output current (torque), gate drive settings,and decay mode are all programmable through a SPI serial interface.

Internal shutdown functions are provided for overcurrent protection, short-circuitprotection, gate driver faults, undervoltage lockout (UVLO), and overtemperature. Fault conditionsare indicated by a FAULTn pin, and each fault condition is reported by a dedicated bit through SPI.

The DRV8704 is packaged in a PowerPAD™38-pin HTSSOP package with thermal pad (Eco-friendly: RoHS & no Sb/Br).