DRV8816PWPR

text.skipToContent text.skipToNavigation

DRV8816PWPR

Dual Half H-Bridge Motor Driver

Packaging

Package | PIN: PWP | 16
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $2.10
10-24 $1.89
25-99 $1.76
100-249 $1.54
250-499 $1.45
500-749 $1.23
750-999 $1.04
1000+ $0.99

Features

  • H-Bridge Motor Driver Individual
    • Drives a DC Motor or Other Loads
    • Low RDS(on) MOSFETs (0.4-Ω TYP)
  • Low-Power Sleep Mode
  • 100% PWM Supported
  • 8- to 38-V Operating Supply Voltage Range
  • Thermally Enhanced Surface Mount Package
  • Configurable Overcurrent Limit
  • Protection Features
    • VBB Undervoltage Lockout (UVLO)
    • Charge Pump Undervoltage (CPUV)
    • Overcurrent Protection (OCP)
    • Short-to-Supply Protection (STS)
    • Short-to-Ground Protection (STG)
    • Overtemperature Warning (OTW)
    • Overtemperature Shutdown (OTS)
    • Fault Condition Indication Pin (nFAULT)

Texas Instruments  DRV8816PWPR

The DRV8816 provides a versatile power driver solution with two independent ½-H bridge drivers. The device can drive one brushed DC motor or one winding of a stepper motor, as well as other devices like solenoids. A simple INx/ENx interface allows easy interfacing to controller circuits.

The output stages use N-channel power MOSFETs configured as ½-H-bridges. The DRV8816 is capable of peak output currents up to ±2.8 A and operating voltages up to 38 V. An internal charge pump generates needed gate drive voltages.

A low-power sleep mode is provided which shuts down internal circuitry to achieve very-low quiescent current draw. This sleep mode can be set using a dedicated nSLEEP pin.

Internal protection functions are provided for UVLO, charge pump fault, OCP, short-to-supply protection, short-to-ground protection, overtemperature warning, and overtemperature shutdown. Fault conditions are indicated through a nFAULT pin

The DRV8816 is packaged in a 16-pin HTSSOP package with PowerPAD™ (Eco-friendly: RoHS & no Sb/Br)