DRV8828PWP

text.skipToContent text.skipToNavigation

DRV8828PWP

3A Half Bipolar Stepper Motor Driver with 32-Level Current Regulation (PH/EN Ctrl)

Packaging

Package | PIN: PWP | 28
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $3.69
10-24 $3.32
25-99 $3.09
100-249 $2.71
250-499 $2.54
500-749 $2.16
750-999 $1.82
1000+ $1.74

Features

  • Single H-Bridge Current-Control Motor Driver
  • 8.2-V to 45-V Operating Supply Voltage Range
  • Capable of Driving One Winding of a Bipolar
    Stepper Motor or One DC Motor
  • Five Bit Current Control Allows up to 32 Current
    Levels
  • Low MOSFET RDS(on) Typical 0.65 Ω (HS + LS)
  • 3-A Maximum Drive Current at 24 V, 25°C
  • Built In 3.3-V Reference Output
  • Parallel Digital Control Interface
  • Thermal Enhanced Surface Mount Package
  • Protection Features
    • Overcurrent Protection (OCP)
    • Thermal Shutdown (TSD)
    • VM Undervoltage Lockout (UVLO)
    • Fault Condition Indication Pin (nFAULT)

Texas Instruments  DRV8828PWP

The DRV8828 provides an integrated motor driver solution for printers, scanners, and other automated equipment applications. The device has one H-bridge driver, and can drive one winding of a bipolar stepper motor or one DC motor. The output driver block consists of N-channel power MOSFET’s configured as a full H-bridge to drive the motor winding. The DRV8828 is capable of driving up to 3-A of output current (with proper heatsinking at 24 V and 25°C).

A simple parallel digital control interface is compatible with industry-standard devices. Decay mode is programmable.

Internal shutdown functions are provided for overcurrent protection, short circuit protection, undervoltage lockout and overtemperature.

The DRV8828 is available in a 28-pin HTSSOP package with PowerPAD™ (Eco-friendly: RoHS & no Sb/Br).