DRV8829PWPR

text.skipToContent text.skipToNavigation

DRV8829PWPR

5A Half Bipolar Stepper Motor Driver with 32-Level Current Regulation (PH/EN Ctrl)

Packaging

Package | PIN: PWP | 28
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $2.99
10-24 $2.69
25-99 $2.51
100-249 $2.25
250-499 $2.10
500-749 $1.83
750-999 $1.58
1000+ $1.55

Features

  • Single H-Bridge PWM Motor Driver
    • Single Brushed-DC Motor Driver
    • 1/2 Bipolar Stepper Motor Driver
  • 5-A peak or 3.5-A rms Output Current
  • 6.5- to 45-V Operating Supply Voltage Range
  • Simple PH/EN Control Interface
  • Multiple Decay Modes
    • Mixed Decay
    • Slow Decay
    • Fast Decay
  • Low-Current Sleep Mode (10 µA)
  • Small Package and Footprint
    • 28 HTSSOP (PowerPAD)
  • Protection Features
    • VM Undervoltage Lockout (UVLO)
    • Overcurrent Protection (OCP)
    • Thermal Shutdown (TSD)
    • Fault Condition Indication Pin (nFAULT)
  • APPLICATIONS
    • Automatic Teller and Money Handling Machines
    • Video Security Cameras
    • Multi-Function Printers and Scanners
    • Office Automation Machines
    • Gaming Machines
    • Factory Automation and Robotics
    • Stage Lighting Equipment

All other trademarks are the property of their respective owners

Texas Instruments  DRV8829PWPR

The DRV8829 is a brushed-DC motor or 1/2 bipolar stepper driver for industrial applications. The device ouptut stage consists of an N-channel power MOSFET H-bridge driver. The DRV8829 is capable of driving up to 5-A peak current or 3.5-A rms current (with proper printed-circuit-board ground plane for thermal dissipation and at 24 V and TA = 25°C).

The PH/EN pins provide a simple control interface. An internal sense amplifier allows for adjustable current control. A low-power sleep mode is provided for very low quiescent current standby using a dedicated nSLEEP pin. Current regulation decay mode can be set to slow, fast, or mixed decay.

Internal protection functions are provided for undervoltage, overcurrent, short-circuits, and overtemperature. Fault conditions are indicated by a nFAULT pin.