DRV8830DGQR

text.skipToContent text.skipToNavigation

DRV8830DGQR

1A Low Voltage Brushed DC Motor Driver with Speed Regulation (I2C Ctrl)

Packaging

Package | PIN: DGQ | 10
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $2.01
10-24 $1.80
25-99 $1.68
100-249 $1.46
250-499 $1.35
500-749 $1.13
750-999 $0.93
1000+ $0.85

Features

  • H-Bridge Voltage-Controlled Motor Driver
    • Drives DC Motor, One Winding of a Stepper Motor, or Other
      Actuators/Loads
    • Efficient PWM Voltage Control for Constant Motor Speed
      With Varying Supply Voltages
    • Low MOSFET On-Resistance:
      HS + LS 450 mΩ
  • 1-A Maximum DC/RMS or Peak Drive Current
  • 2.75-V to 6.8-V Operating Supply Voltage Range
  • 300-nA (Typical) Sleep Mode Current
  • Serial I2C-Compatible Interface
  • Multiple Address Selections Allow Up to 9 Devices on One
    I2C Bus
  • Current Limit Circuit and Fault Output
  • Thermally-Enhanced Surface Mount Packages

Texas Instruments  DRV8830DGQR

The DRV8830 device provides an integrated motor driver solution for battery-powered toys, printers, and other low-voltage or battery-powered motion control applications. The device has one H-bridge driver, and can drive one DC motor or one winding of a stepper motor, as well as other loads like solenoids. The output driver block consists of N-channel and P-channel power MOSFETs configured as an H-bridge to drive the motor winding.

Provided with sufficient PCB heatsinking, the DRV8830 can supply up to 1-A of DC/RMS or peak output current. It operates on power supply voltages from 2.75 V to 6.8 V.

To maintain constant motor speed over varying battery voltages while maintaining long battery life, a PWM voltage regulation method is provided. The output voltage is programmed through an I2C-compatible interface, using an internal voltage reference and DAC.

Internal protection functions are provided for over current protection, short-circuit protection, undervoltage lockout, and overtemperature protection.

The DRV8830 is available in a tiny 3-mm × 3-mm 10-pin VSON package and HVSSOP package with PowerPAD™ (Eco-friendly: RoHS & no Sb/Br).