DRV8832QDGQRQ1

text.skipToContent text.skipToNavigation

DRV8832QDGQRQ1

Automotive 1A Low Voltage Brushed DC Motor Driver with Voltage Regulation

Packaging

Package | PIN: DGQ | 10
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $2.12
10-24 $1.91
25-99 $1.78
100-249 $1.56
250-499 $1.46
500-749 $1.24
750-999 $1.05
1000+ $1.00

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • DeviceTemperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • DeviceHBM ESD Classification Level H2
    • Device CDM ESD Classification LevelC4B
  • H-Bridge Voltage-Controlled Motor Driver
    • Drives DC Motor,One Winding of a Stepper Motor, or Other Actuators/Loads
    • Efficient PWM VoltageControl for Constant Motor Speed With Varying Supply Voltages
    • Low MOSFETON-Resistance:
      HS + LS 450 mΩ
  • 1-A Maximum DC/RMS or Peak Drive Current
  • 2.75-V to 6.8-V Operating Supply Voltage Range
  • 300-nA (Typical) Sleep Mode Current
  • Reference Voltage Output
  • Current Limit Circuit
  • Fault Output
  • Thermally Enhanced Surface Mount Packages

All trademarks are the property of their respective owners.

Texas Instruments  DRV8832QDGQRQ1

The DRV8832-Q1 device provides an integrated motor driver solution for battery-poweredtoys, printers, and other low-voltage or battery-powered motion control applications. The devicehas one H-bridge driver, and can drive one DC motor or one winding of a stepper motor, as well asother loads like solenoids. The output driver block consists of N-channel and P-channel powerMOSFETs configured as an H-bridge to drive the motor winding.

Provided with sufficient PCB heatsinking, the DRV8832-Q1 can supply up to 1-A of DC/RMSor peak output current. It operates on power supply voltages from 2.75 V to 6.8 V.

To maintain constant motor speed over varying battery voltages while maintaining longbattery life, a PWM voltage regulation method is provided. An input pin allows programming of theregulated voltage. A built-in voltage reference output is also provided.

Internal protection functions are provided for over current protection, short-circuitprotection, undervoltage lockout, and overtemperature protection.

The DRV8832-Q1 also provides a current limit function to regulate the motor currentduring conditions like motor startup or stall, as well as a fault output pin to signal a hostprocessor of a fault condition.

The DRV8832-Q1 is available in tiny 3-mm x 3-mm 10-pin MSOP package withPowerPAD™ (Eco-friendly: RoHS & noSb/Br).