DRV8833CPWPR

text.skipToContent text.skipToNavigation

DRV8833CPWPR

1A Low Voltage Stepper or Single/Dual Brushed DC Motor Driver (PWM Ctrl)

Packaging

Package | PIN: PWP | 16
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $1.78
10-24 $1.59
25-99 $1.48
100-249 $1.29
250-499 $1.19
500-749 $1.00
750-999 $0.82
1000+ $0.75

Features

  • Dual H-Bridge Motor Driver With Current Control
    • 1 or 2 DC Motors or 1 Stepper Motor
    • Low On-Resistance: HS + LS = 1735 mΩ
      (Typical, 25°C)
  • Output Current Capability (at VM = 5 V, 25°C)
    • PWP (HTSSOP) Package
      • 0.7-A RMS, 1-A Peak per H-Bridge
      • 1.4-A RMS in Parallel Mode
    • RTE (QFN) Package
      • 0.6-A RMS, 1-A Peak per H-Bridge
      • 1.2-A RMS in Parallel Mode
  • Wide Power Supply Voltage Range
    • 2.7 to 10.8 V
  • Integrated Current Regulation
  • Easy Pulse-Width-Modulation (PWM) Interface
  • 1.6-µA Low-Current Sleep Mode (at 5 V)
  • Small Package and Footprint
    • 16 HTSSOP (PowerPAD™) 5.00 × 6.40 mm
    • 16 QFN (PowerPAD) 3.00 × 3.00 mm
  • Protection Features
    • VM Undervoltage Lockout (UVLO)
    • Overcurrent Protection (OCP)
    • Thermal Shutdown (TSD)
    • Fault Indication Pin (nFAULT)

Texas Instruments  DRV8833CPWPR

The DRV8833C provides a dual-bridge motor driver solution for toys, printers, and other mechatronic applications.

The device has two H-bridges and can drive two DC brushed motors, a bipolar stepper motor, solenoids, or other inductive loads.

Each H-bridge output consists of a pair of N-channel and P-channel MOSFETs, with circuitry that regulates the winding current. With proper PCB design, each H-bridge of the DRV8833C can drive up to 700-mA RMS (or DC) continuously, at 25°C with a VM supply of 5 V. The device can support peak currents of up to 1 A per bridge. Current capability is reduced slightly at lower VM voltages.

Internal shutdown functions with a fault output pin are provided for overcurrent protection, short-circuit protection, UVLO, and overtemperature. A low-power sleep mode is also provided.