text.skipToContent text.skipToNavigation

DRV8833RTYR

2A Low Voltage Dual Brushed DC or Single Bipolar Stepper Motor Driver (PWM Ctrl)

Packaging

Package | PIN: RTY | 16
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $2.13
10-24 $1.91
25-99 $1.77
100-249 $1.54
250-499 $1.43
500-749 $1.20
750-999 $0.98
1000+ $0.90

Features

  • Dual-H-Bridge Current-Control Motor Driver
    • Can Drive Two DC Motors or One Stepper
      Motor
    • Low MOSFET ON-Resistance: HS + LS 360
  • Output Current (at VM = 5 V, 25°C)
    • 1.5-A RMS, 2-A Peak per H-Bridge in PWP
      and RTY Package
      Options
    • 500-mA RMS, 2-A Peak per H-Bridge in PW
      Package Option
  • Outputs can be in Parallel for
    • 3-A RMS, 4-A Peak (PWP and RTY)
    • 1-A RMS, 4-A Peak (PW)
  • Wide Power Supply Voltage Range:
    2.7 to 10.8 V
  • PWM Winding Current Regulation and Current
    Limiting
  • Thermally Enhanced Surface-Mount Packages

Texas Instruments  DRV8833RTYR

The DRV8833 device provides a dual bridge motor driver solution for toys, printers, and other mechatronic applications.

The device has two H-bridge drivers, and can drive two DC brush motors, a bipolar stepper motor, solenoids, or other inductive loads.

The output driver block of each H-bridge consists of N-channel power MOSFETs configured as an H-bridge to drive the motor windings. Each H-bridge includes circuitry to regulate or limit the winding current.

Internal shutdown functions with a fault output pin are provided for overcurrent protection, short-circuit protection, undervoltage lockout, and overtemperature. A low-power sleep mode is also provided.

The DRV8833 is packaged in a 16-pin WQFN package with PowerPAD™ (Eco-friendly: RoHS & no Sb/Br).