text.skipToContent text.skipToNavigation

DRV8839DSSR

1.8A Low Voltage Dual Half-Bridge Driver with Individual Control Interface

Packaging

Package | PIN: DSS | 12
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $1.18
10-24 $1.06
25-99 $0.99
100-249 $0.86
250-499 $0.79
500-749 $0.66
750-999 $0.55
1000+ $0.50

Features

  • Dual ½-H-Bridge Motor Driver
    • Drives a DC Motor or One Winding of a Stepper Motor, or Other Loads
    • Low MOSFET ON-Resistance:
      HS + LS 280 mΩ
  • 1.8-A Maximum Drive Current
  • Separate Motor and Logic Supply Pins:
    • 0-V to 11-V Motor-Operating Supply-Voltage
    • 1.8-V to 7-V Logic Supply-Voltage
  • Individual ½-H-Bridge Control Input Interface
  • Low-Power Sleep Mode With 120-nA Maximum Combined Supply Current
  • 2.00-mm × 3.00-mm 12-Pin WSON Package

All trademarks are the property of their respective owners.

Texas Instruments  DRV8839DSSR

The DRV8839 provides a versatile power driver solution for cameras, consumer products, toys, and other low-voltage or battery-powered applications. The device has two independent ½-H-bridge drivers and can drive one DC motor or one winding of a stepper motor, as well as other devices like solenoids. The output stages use N-channel power MOSFETs configured as ½-H-bridges. An internal charge pump generates needed gate-drive voltages.

The DRV8839 can supply up to 1.8-A of output current. It operates on a motor power supply voltage from 0 V to 11 V and a device power supply voltage of 1.8 V to 7 V.

The DRV8839 has independent input and enable pins for each ½-H-bridge which allow independent control of each output.

Internal shutdown functions are provided for overcurrent protection, short-circuit protection, undervoltage lockout, and overtemperature.

The DRV8839 is packaged in a 12-pin,
2.00-mm × 3.00-mm WSON package (Eco-friendly: RoHS and no Sb/Br).

For all available packages, see the Orderable Addendum at the end of the data sheet.