DRV8842MPWPREP

text.skipToContent text.skipToNavigation

DRV8842MPWPREP

5A Brushed DC or Half-Bipolar Stepper Motor Driver (PWM Ctrl)

Packaging

Package | PIN: PWP | 28
Temp: M (-55 to 125)
Carrier: Cut Tape
Qty Price
1-9 $8.87
10-24 $7.98
25-99 $7.45
100-249 $6.68
250-499 $6.24
500-749 $5.43
750-999 $4.70
1000+ $4.60

Features

  • Single H-Bridge Current-Control Motor Driver
    • Drives One DC Motor, One Coil of a Stepper
      Motor, or Other Actuators
    • Five-Bit Winding Current Control Allows Up to
      32 Current Levels
    • Low MOSFET On-Resistance
  • 5-A Maximum Drive Current at 24 V, 25°C
  • Built-In 3.3-V Reference Output
  • Industry-Standard PWM Control Interface
  • 8.2-V to 45-V Operating Supply Voltage Range
  • Thermally Enhanced Surface Mount Package
  • Supports Defense, Aerospace, and Medical
    Applications
    • Controlled Baseline
    • One Assembly and Test Site
    • One Fabrication Site
    • Available in Military (–55°C to 125°C)
      Temperature Range
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability

Texas Instruments  DRV8842MPWPREP

The DRV8842-EP provides an integrated motor driver solution for printers, scanners, and other automated equipment applications. The device has one H-bridge driver, and is intended to drive one DC motor, one coil of a stepper motor, or other loads. The output driver block consists of N-channel power MOSFETs configured as an H-bridge. The DRV8842-EP can supply up to 5-A peak or 3.5-A RMS output current (with proper heatsinking at 24 V and 25°C).

Separate inputs to independently control each half of the H-bridge are provided.

Internal shutdown functions are provided for overcurrent protection, short circuit protection, undervoltage lockout, and over-temperature.

The DRV8842-EP is available in a 28-pin HTSSOP package with PowerPAD (Eco-friendly: RoHS & no Sb/Br).