text.skipToContent text.skipToNavigation

DRV8843PWP

2.5A Dual Brushed or Single Bipolar Stepper Motor Driver (PWM Ctrl)

Packaging

Package | PIN: PWP | 28
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $3.59
10-24 $3.23
25-99 $3.01
100-249 $2.70
250-499 $2.52
500-749 $2.19
750-999 $1.90
1000+ $1.86

Features

  • Dual H-Bridge Motor Driver
    • Single/Dual Brushed DC
    • Stepper
  • IN/IN Control Interface
  • Optional Fixed Frequency Current Regulation
    • Two Bit Current control Allows Up to
      Four Current Levels
  • Low MOSFET On-Resistance
    • 2.5-A Maximum Drive Current at 24 V
      and TA = 25°C
    • Combined 400 mΩ RDS(ON) of High-Side
      and Low-Side at 24 V and TA = 25°C
  • 8.2-V to 45-V Operating Supply Voltage Range
  • Low Current Sleep Mode
  • Built-In 3.3-V Reference Output
  • Thermally Enhanced Surface Mount Package
  • Protection Features
    • Overcurrent Protection (OCP)
    • Thermal Shutdown (TSD)
    • Undervoltage Lockout (UVLO)
    • Fault Condition Indication Pin (nFAULT)

Texas Instruments  DRV8843PWP

The DRV8843 provides an integrated dual H-bridge motor driver solution for printers, scanners, and other automated equipment applications. The device can be used to drive one or two brushed DC motors, a bipolar stepper motor, or other loads. A simple PWM interface allows easy interfacing to controller circuits.

The output driver block consists of N-channel power MOSFETs configured as H-bridges. The DRV8843 an supply up to 2.5-A peak or 1.75-A RMS output current (with proper heat sinking at 24 V and TA = 25°C) per H-bridge.

A low-power sleep mode is provided which shuts down internal circuitry to achieve very low quiescent current draw. This sleep mode can be set using a dedicated nSLEEP pin.

Internal protection features are provided for overtemperature, overcurrent, and undervoltage. Fault conditions are indicated by a nFAULT pin.