text.skipToContent text.skipToNavigation

DRV8880PWPR

2A Stepper Motor Driver with 1/16 Microstepping Indexer and AutoTune (STEP/DIR Ctrl)

Packaging

Package | PIN: PWP | 28
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $3.33
10-24 $3.00
25-99 $2.79
100-249 $2.45
250-499 $2.29
500-749 $1.95
750-999 $1.65
1000+ $1.57

Features

  • Microstepping Stepper Motor Driver
    • STEP/DIR Interface
    • Up to 1/16 Microstepping Indexer
    • Non-Circular and Standard ½ Step Modes
  • 6.5- to 45-V Operating Supply Voltage Range
  • Multiple Decay Modes to Support Any Motor
    • AutoTune™
    • Mixed Decay
    • Slow Decay
    • Fast Decay
  • Adaptive Blanking Time for Smooth Stepping
  • Configurable Off-Time PWM Chopping
    • 10-, 20-, or 30-µs Off-Time
  • 3.3-V, 10-mA LDO Regulator
  • Low-Current Sleep Mode (28 µA)
  • Small Package and Footprint
    • 28 HTSSOP (PowerPAD™)
    • 28 WQFN

  • Protection Features
    • VM Undervoltage Lockout (UVLO2)
    • Logic Undervoltage (UVLO1)
    • Charge Pump Undervoltage (CPUV)
    • Overcurrent Protection (OCP)
      • Latched OCP Mode
      • Retry OCP Mode
    • Thermal Shutdown (TSD)
    • Fault Condition Indication Pin (nFAULT)

All trademarks are the property of their respective owners.

Texas Instruments  DRV8880PWPR

The DRV8880 is a bipolar stepper motor driver for industrial applications. The device hastwo N-channel power MOSFET H-bridge drivers and a microstepping indexer. The DRV8880 is capable ofdriving 2.0 A full-scale current or 1.4-A rms current (with proper PCB ground plane for thermaldissipation and at 24 V and TA = 25°C).

AutoTune™ automatically tunes stepper motors for optimal current regulation performanceand compensates for motor variation and aging effects. Additionally slow, fast, and mixed decaymodes are available.

The STEP/DIR pins provide a simple control interface. The device can be configured infull-step up to 1/16- step modes. A low-power sleep mode is provided for very low quiescent currentstandby using a dedicated nSLEEP pin.

Internal protection functions are provided for undervoltage, charge pump faults,overcurrent, short-circuits, and overtemperature. Fault conditions are indicated by a nFAULTpin.