text.skipToContent text.skipToNavigation

DS08MB200TSQX/NOPB

Dual 800 Mbps 2:1/1:2 LVDS Mux/Buffer

Packaging

Package | PIN: RHS | 48
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $5.83
10-24 $5.24
25-99 $4.90
100-249 $4.39
250-499 $4.10
500-749 $3.57
750-999 $3.09
1000+ $3.03

Features

  • Up to 800 Mbps Data Rate per Channel
  • LVDS/BLVDS/CML/LVPECL Compatible Inputs, LVDS Compatible Outputs
  • Low Output Skew and Jitter
  • On-Chip 100Ω Input Termination
  • 15 kV ESD Protection on LVDS Inputs/Outputs
  • Hot Plug Protection
  • Single 3.3V Supply
  • Industrial –40 to +85°C Temperature Range
  • 48-pin WQFN Package

All trademarks are the property of their respective owners.

Texas Instruments  DS08MB200TSQX/NOPB

The DS08MB200 is a dual-port 1 to 2 repeater/buffer and 2 to 1 multiplexer. High-speed data paths and flow-through pinout minimize internal device jitter and simplify board layout. The differential inputs and outputs interface to LVDS or Bus LVDS signals such as those on TI’s 10-, 16-, and 18- bit Bus LVDS SerDes, or to CML or LVPECL signals.

The 3.3V supply, CMOS process, and robust I/O ensure high performance at low power over the entire industrial –40 to +85°C temperature range.