DS100DF410SQE/NOPB

text.skipToContent text.skipToNavigation

DS100DF410SQE/NOPB

10GbE Quad Channel Retimer with Adaptive EQ, CDR and DFE

Packaging

Package | PIN: RHS | 48
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $23.31
10-24 $21.68
25-99 $20.92
100-249 $18.27
250-499 $17.39
500-749 $16.01
750-999 $14.37
1000+ $14.32

Features

  • Each Channel Independently Locks to 10.3125 Gbps
  • Lock Operation (typically under 15 ms)
  • Low Latency (∼300 ps)
  • Adaptive Equalization up to 34 dB Boost at 5 GHz
  • Adjustable Transmit VOD: 600 to 1300 mVp-p
  • Adjustable Transmit De-emphasis to –12 dB
  • Typical Power Dissipation (EQ+DFE+CDR+DE): 180 mW/channel
  • Programmable Output Polarity Inversion
  • Input Signal Detection, CDR Lock Detection/Indicator
  • On-chip Eye Monitor (EOM), PRBS Generator
  • Single 2.5 V ±5% Power Supply
  • SMBus/EEPROM Configuration Modes
  • Operating Temperature Range of –40°C to 85°C
  • WQFN 48-Pin, 7 mm × 7 mm Package
  • Easy Pin Compatible Upgrade Between Repeater and Retimers
    • DS100RT410 (EQ+CDR+DE): 10.3125 Gbps
    • DS100DF410 (EQ+DFE+CDR+DE): 10.3125 Gbps
    • DS110RT410 (EQ+CDR+DE): 8.5–11.3 Gbps
    • DS110DF410 (EQ+DFE+CDR+DE): 8.5–11.3 Gbps
    • DS125RT410 (EQ+CDR+DE): 9.8–12.5 Gbps
    • DS125DF410 (EQ+DFE+CDR+DE): 9.8–12.5 Gbps
    • DS100BR410 (EQ+DE): Up to 10.3125 Gbps

Texas Instruments  DS100DF410SQE/NOPB

The DS100DF410 is four channel retimers with integrated signal conditioning. Each channel can independently lock to 10.3125 Gbps data rate to support 10GbE. The device includes a fully adaptive Continuous-Time Linear Equalizer (CTLE), Clock and Data Recovery (CDR) and transmit De-Emphasis (DE) driver. The DS100DF410 also includes a self calibrating 5-tap Decision Feedback Equalizer (DFE) to enable data transmission over long, lossy and crosstalk-impaired highspeed serial links to achieve BER < 1 × 10–15.

The programmable settings can be applied easily using the SMBus (I2C) interface, or they can be loaded via an external EEPROM. An on-chip eye monitor and a PRBS generator allow real-time measurement of high-speed serial data for system bring-up or field tuning. Flow-through pinout and single power supply make the DS100DF410 easy to use.