DS100MB201SQE/NOPB

text.skipToContent text.skipToNavigation

DS100MB201SQE/NOPB

Dual Lane 2:1/1:2 Mux/Buffer with Equalization

Packaging

Package | PIN: NJY | 54
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $16.76
10-24 $15.58
25-99 $15.04
100-249 $13.13
250-499 $12.50
500-749 $11.50
750-999 $10.33
1000+ $10.29

Features

  • Up to 10.3125 Gbps
  • Dual Lane 2:1 Mux, 1.2 Switch or Fanout
  • Adjustable Transmit Differential Output Voltage (VOD)
  • <0.3 UI of Residual DJ at 10.3125 Gbps with 10” FR4 trace
  • Adjustable Electrical IDLE Detect Threshold
  • Signal Conditioning Programmable through SMBus I/F
  • Single 2.5V Supply Operation
  • >6 kV HBM ESD Rating
  • 3.3V Tolerant SMBus Interface
  • High Speed Signal flow–thru Pinout
  • Package: 54-pin WQFN (10 mm x 5.5 mm)

All trademarks are the property of their respective owners.

Texas Instruments  DS100MB201SQE/NOPB

The DS100MB201 is a dual lane 2:1 multiplexer and 1:2 switch or fan-out buffer with signal conditioning suitable for 10GE, Fibre Channel, Infiniband, SATA/SAS and other high-speed bus applications up to 10.31215 Gbps. The device performs receive equalization allowing maximum flexibility of physical placement within a system. The receiver's continuous time linear equalizer (CTLE) provides a boost to compensate for 10” of 4 mil FR4 stripline at 10.3125 Gbps. The DS100MB201 is capable of opening an input eye that is completely closed due to inter-symbol interference (ISI) induced by the interconnect medium. The transmitter features a programmable amplitude voltage levels to be selected from 600 mVp-p to 800 mVp-p. The signal conditioning settings are programmable with register control.

With a typical power consumption of 100 mW/channel at 10.3125 Gbps, and SMBus register control to turn-off unused lanes, the DS100MB201 is part of TI's PowerWise family of energy efficient devices.