DS110DF111SQE/NOPB

text.skipToContent text.skipToNavigation

DS110DF111SQE/NOPB

DS110DF111 Low Power Multi-Rate Two-Channel Retimer

Packaging

Package | PIN: RTW | 24
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $13.95
10-24 $12.97
25-99 $12.52
100-249 $10.93
250-499 $10.41
500-749 $9.58
750-999 $8.60
1000+ $8.57

Features

  • Pin-Compatible Retimer Family
    • DS110DF111 With DFE: 8.5 to 11.3 Gbps
    • DS125DF111 With DFE: 9.8 to 12.5 Gbps
  • Adaptive CTLE Up to 34 dB Boost at 5.65 GHz
  • Self-Tuning 5-Tap DFE
  • Raw Equalized and Retimed Data Loopback
  • Adjustable Transmit VOD: 600 to 1300 mVp-p
  • Settable TX De-Emphasis Driver 0 to –12 dB
  • Low Power Consumption: 200 mW/Channel
  • Locks to Half, Quarter, and Eighth Data Rates for
    Legacy Support
  • On-Chip Eye Monitor (EOM), PRBS Generator
  • Input Signal Detection, CDR Lock Detection/Indicator
  • Single 3.3-V or 2.5-V ±5% Power Supply
  • SMBus, EEPROM, or Pin-Based Configuration
  • 4.0-mm × 4.0-mm, 24-Pin QFN Package
  • Operating Temp Range: –40°C to 85°C

Texas Instruments  DS110DF111SQE/NOPB

The DS110DF111 is a dual-channel (1-lane bidirectional) retimer with integrated signal conditioning. The DS110DF111 includes an input Continuous-Time Linear Equalizer (CTLE), clock and data recovery (CDR), and transmit driver on each channel.

The DS110DF111 with its on-chip Decision Feedback Equalizer (DFE) can enhance the reach and robustness of long, lossy, cross-talk-impaired high speed serial links to achieve BER < 1x10–15. For less-demanding applications and interconnects, the DFE can be switched off and achieve the same BER performance. The DS125DF111 and DS110DF111 devices are pin-compatible.

Each channel of the DS110DF111 independently locks to serial data at data rates from 8.5 to 11.3 Gbps or to any supported subrate of these data rates. This simplifies system design and lowers overall cost.

Programmable transmit de-emphasis driver offers precise settings to meet the SFF-8431 output eye template. The fully adaptive receive equalization (CTLE and DFE) enables longer distance transmission in lossy copper interconnect and backplanes with multiple connectors. The CDR function is ideal for use in front port parallel optical module applications to reset the jitter budget and retime high-speed serial data.