DS110DF1610FB/NOPB

text.skipToContent text.skipToNavigation

DS110DF1610FB/NOPB

DS110DF1610 8.5 to 11.3 Gbps 16 Channel Retimer

Packaging

Package | PIN: ABB | 196
Temp: S (-10 to 85)
Carrier: Partial Tray
Qty Price
1-9 $46.33
10-24 $43.31
25-99 $41.94
100-249 $37.28
250-499 $37.01
500-749 $34.81
750-999 $31.25
1000+ $31.15

Features

  • Pin-Compatible Family
    • DS150DF1610: 12.5 - 15G
    • DS125DF1610: 9.8 to 12.5G
    • DS110DF1610: 8.5 – 11.3G
  • 4x4 Analog Cross Point Switch for Each Quad
  • Fully-Adaptive CTLE
  • Self-Tuning DFE, With Optional Continuous Adaption
  • On-Chip, AC-coupling on Receive Inputs
  • Adjustable Transmit VOD
  • Adjustable 3-Tap Transmit FIR Filter
  • Locks to Half/Quarter/Eighth Data Rates For Legacy Support
  • On-Chip Eye Monitor (EOM), PRBS Checker, PRBS Pattern Generator
  • Supports IEEE 1149.1 and 1149.6
  • Programmable Output Polarity Inversion
  • Input Signal Detection, CDR Lock Detection
  • Single 2.5-V ±5% Power Supply
  • SMBus-Based Register Configuration
  • Optional EEPROM Configuration
  • 15-mm × 15-mm, 196-Pin FCBGA Package
  • Operating Temp Range : –10°C to +85°C

All trademarks are the property of their respective owners.

Texas Instruments  DS110DF1610FB/NOPB

The DS110DF1610 is a sixteen-channel multi-rate retimer with integrated signalconditioning. The device includes a full adaptive Continuous Time Linear Equalizer (CTLE), DecisionFeedback Equalizer (DFE), clock and data recovery (CDR), and a transmit FIR filter to enhance thereach and robustness over long, lossy, crosstalk impaired high speed serial links to achieve BER< 1×10-15.

Each channel of the DS110DF1610 independently locks to serial data at 8.5 to 11.3 Gbpsand any supported sub-multiple. A simple external oscillator (±100ppm) that is synchronous orasynchronous with the incoming data stream can be used as a reference clock to speed up the lockprocess. Integrated 4x4 cross point switches allow for full non-blocking routing or broadcastingwithin each quad of the DS110DF1610.

Programmable transmit FIR filter offers control of the pre-cursor, main tap andpost-cursor for transmit equalization. The fully adaptive receive equalization (CTLE and DFE)enables longer distance transmission in lossy copper interconnects and backplanes with multipleconnectors.

A non-disruptive mission mode eye-monitor feature allows link monitoring internal to thereceiver. The built-in PRBS generator and checker compliment the internal diagnostic features tocomplete standalone BERT measurements. Built-in JTAG enables manufacturing tests.