DS125DF1610FB/NOPB

text.skipToContent text.skipToNavigation

DS125DF1610FB/NOPB

9.8 to 12.5 Gbps 16-Channel Retimer

Packaging

Package | PIN: ABB | 196
Temp: S (-40 to 85)
Carrier: Partial Tray
Qty Price
1-9 $51.98
10-24 $48.59
25-99 $47.06
100-249 $41.83
250-499 $41.52
500-749 $39.06
750-999 $35.06
1000+ $34.95

Features

  • Pin-Compatible Family
    • DS150DF1610: 12.5 to 15 G
    • DS125DF1610: 9.8 to 12.5 G
    • DS110DF1610: 8.5 to 11.3 G
  • 4x4 Analog Cross Point Switch for Each Quad
  • Fully Adaptive CTLE
  • Self tuning DFE, with Optional Continuous Adaption
  • Configurable VGA
  • Adjustable Transmit VOD
  • Adjustable 3-tap Transmit FIR Filter
  • On-chip AC Coupling on Receive Inputs
  • Locks to Half/Quarter/Eighth Data Rates for Legacy Support
  • On-chip Eye Monitor(EOM), PRBS Checker, Pattern Generator
  • Supports JTAG Boundary Scan
  • Programmable Output Polarity Inversion
  • Input Signal Detection, CDR Lock Detection
  • Single 2.5 V ±5% Power Supply
  • SMBus Based Register Configuration
  • Optional EEPROM Configuration
  • 15 mm × 15 mm, 196-pin FCBGA Package
  • Operating Temp Range : –40°C to +85°C

All trademarks are the property of their respective owners.

Texas Instruments  DS125DF1610FB/NOPB

The DS125DF1610 is a sixteen-channel multi-rate retimer with integrated signalconditioning features. The device includes a fully adaptive Continuous Time Linear Equalizer(CTLE), Decision Feedback Equalizer (DFE), clock and data recovery (CDR), and a transmit FIR filterto enhance the reach and robustness over long, lossy, crosstalk impaired high speed serial links toachieve BER < 1×10-15.

Each channel of the DS125DF1610 independently locks to serial data at 9.8 to 12.5 Gbpsand the divide by 2, 4 and 8 sub-multiples. A simple external oscillator (±100ppm) that issynchronous or asynchronous with the incoming data stream is used as a reference clock. Integrated4x4 cross point switches allow for full non-blocking routing or broadcasting within each quad ofthe DS125DF1610.

Programmable transmit FIR filter offers control of the pre-cursor, main tap andpost-cursor for transmit equalization. The fully adaptive receive equalization (CTLE and DFE)enables longer distance transmission in lossy copper interconnects and backplanes with multipleconnectors.

A non-disruptive mission mode eye-monitor feature allows link monitoring internal to thereceiver. The built-in PRBS generator and checker compliment the internal diagnostic features tocomplete standalone BERT measurements. Built-in JTAG enables manufacturing tests.