DS14C88M/NOPB

text.skipToContent text.skipToNavigation

DS14C88M/NOPB

Quad CMOS Line Driver

Packaging

Package | PIN: D | 14
Temp: C (0 to 70)
Carrier: Partial Tube
Qty Price
1-9 $2.02
10-24 $1.81
25-99 $1.68
100-249 $1.47
250-499 $1.35
500-749 $1.14
750-999 $0.93
1000+ $0.86

Features

  • Meets EIA-232D and CCITT V.28 Standards
  • LOW Power Consumption
  • Wide Power Supply Range: ±5V to ±12V
  • Available in SOIC Package

All trademarks are the property of their respective owners.

Texas Instruments  DS14C88M/NOPB

The DS14C88, pin-for-pin compatible to the DS1488/MC1488, is a quad line drivers designed to interface data terminal equipment (DTE) with data circuit-terminating equipment (DCE). This device translates standard TTL/CMOS logic levels to levels conforming to EIA-232-D and CCITT V.28 standards.

The device is fabricated in low threshold CMOS metal gate technology. The device provides very low power consumption compared to its bipolar equivalents: 500 μA (DS14C88) versus 25 mA (DS1488).

The DS14C88 simplifies designs by eliminating the need for external slew rate control capacitors. Slew rate control in accordance with EIA-232D is provided on-chip, eliminating the output capacitors.