text.skipToContent text.skipToNavigation

DS15BA101SDE/NOPB

1.5 Gbps Differential Buffer with Adjustable Output Voltage

Packaging

Package | PIN: NGQ | 8
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $4.21
10-24 $3.79
25-99 $3.54
100-249 $3.17
250-499 $2.96
500-749 $2.58
750-999 $2.23
1000+ $2.19

Features

  • Data Rates from DC to 1.5+ Gbps
  • Differential or Single-ended Input
  • Adjustable Output Amplitude
  • Single 3.3V Supply
  • Industrial -40°C to +85°C Temperature
  • Low Power: 150 mW (typ) at 1.5 Gbps
  • Space-saving 3 x 3 mm WSON-8 Package

All trademarks are the property of their respective owners.

Texas Instruments  DS15BA101SDE/NOPB

The DS15BA101 is a high-speed differential buffer for cable driving, level translation, signal buffering, and signal repeating applications. Its fully differential signal path ensures exceptional signal integrity and noise immunity and it drives both differential and single-ended transmission lines at data rates in excess of 1.5 Gbps.

Output voltage amplitude is adjustable via a single external resistor for level translation and cable driving applications into 50-ohm single-ended and 100-ohm differential mode impedances.

The DS15BA101 is powered from a single 3.3V supply and consumes 150 mW (typ) at 1.5 Gbps. It operates over the full −40°C to +85°C industrial temperature range and is available in a space saving 3x3 mm WSON-8 package.