DS25BR204TSQ/NOPB

text.skipToContent text.skipToNavigation

DS25BR204TSQ/NOPB

3.125 Gbps 1:4 LVDS Repeater with Transmit Pre-Emphasis and Receive Equalization

Packaging

Package | PIN: RTA | 40
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $9.64
10-24 $8.97
25-99 $8.65
100-249 $7.56
250-499 $7.19
500-749 $6.62
750-999 $5.94
1000+ $5.92

Features

  • DC - 3.125 Gbps Low Jitter, Low Skew, Low Power Operation
  • Pin Selectable Transmit Pre-Emphasis and Receive Equalization Eliminate Data Dependant Jitter
  • Wide Input Common Mode Range Allows DC-coupled Interface to LVDS, CML and LVPECL Drivers
  • Redundant Inputs
  • Integrated 100Ω Input and Output Terminations
  • 8 kV ESD on LVDS I/O Pins Protects Adjoining Components
  • Small 6 mm x 6 mm WQFN-40 Space Saving Package

All trademarks are the property of their respective owners.

Texas Instruments  DS25BR204TSQ/NOPB