DS25BR440TSQX/NOPB

text.skipToContent text.skipToNavigation

DS25BR440TSQX/NOPB

3.125 Gbps Quad LVDS Buffer with Transmit Pre-Emphasis and Receive Equalization

Packaging

Package | PIN: RTA | 40
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $6.86
10-24 $6.17
25-99 $5.77
100-249 $5.17
250-499 $4.83
500-749 $4.20
750-999 $3.63
1000+ $3.56

Features

  • DC - 3.125 Gbps Low Jitter, Low Skew, Low Power Operation
  • Pin Selectable Transmit Pre-Emphasis and Receive Equalization Eliminate Data Dependant Jitter
  • Wide Input Common Mode Voltage Range Allows DC-Coupled Interface to LVDS, CML and LVPECL Drivers
  • LOS Circuitry Detects Open Inputs Fault
  • Integrated 100Ω Input and Output Terminations
  • 8 kV ESD on LVDS I/O Pins Protects Adjoining Components
  • Small 6 mm x 6 mm WQFN-40 Space Saving Package

All trademarks are the property of their respective owners.

Texas Instruments  DS25BR440TSQX/NOPB

The DS25BR440 is a 3.125 Gbps Quad LVDS buffer optimized for high-speed signal routing and repeating over lossy FR-4 printed circuit board backplanes and balanced cables. Fully differential signal paths ensure exceptional signal integrity and noise immunity.

The DS25BR440 features two levels of transmit pre-emphasis (PE) and two levels of receive equalization (EQ). Both of these features compensate for interconnect losses and ultimately maximize noise margin. A loss-of-signal (LOS) circuit monitors each input channel and a unique LOS pin is asserted when no signal is detected at that input.

Wide input common mode range allows the switch to accept signals with LVDS, CML and LVPECL levels; the output levels are LVDS. A very small package footprint requires a minimal space on the board while the flow-through pinout allows easy board layout. Each differential input and output is internally terminated with a 100Ω resistor to lower device return losses, reduce component count and further minimize board space.