DS25CP114TSQE/NOPB

text.skipToContent text.skipToNavigation

DS25CP114TSQE/NOPB

3.125 Gbps 4x4 LVDS Crosspoint Switch w/ Tx Pre-Emphasis & Rx Equalization

Packaging

Package | PIN: RTA | 40
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $15.56
10-24 $14.47
25-99 $13.96
100-249 $12.20
250-499 $11.61
500-749 $10.68
750-999 $9.59
1000+ $9.56

Features

  • DC - 3.125 Gbps Low Jitter, Low Skew, Low Power Operation
  • Pin and SMBus Configurable, Fully Differential, Non-Blocking Architecture
  • Pin (Two Levels) and SMBus (Four Levels) Selectable Pre-Emphasis and Equalization Eliminate ISI Jitter
  • Wide Input Common Mode Range Enables Easy Interface to CML and LVPECL Drivers
  • LOS Circuitry Detects Open Inputs Fault Condition
  • On-Chip 100Ω Input and Output Termination Minimizes Insertion and Return Losses, Reduces Component Count, Minimizes Board Space The DS25CP114 Eliminates the On-Chip Input Termination for Added Design Flexibility.
  • 8 kV ESD on LVDS I/O Pins Protects Adjoining Components
  • Small 6 mm x 6 mm WQFN-40 Space Saving Package

All trademarks are the property of their respective owners.

Texas Instruments  DS25CP114TSQE/NOPB