text.skipToContent text.skipToNavigation

DS26LS31CM/NOPB

Quad High Speed Differential Line Drivers

Packaging

Package | PIN: D | 16
Temp: C (0 to 70)
Carrier: Partial Tube
Qty Price
1-9 $1.90
10-24 $1.69
25-99 $1.57
100-249 $1.34
250-499 $1.24
500-749 $1.01
750-999 $0.81
1000+ $0.72

Features

  • Output Skew—2.0 ns Typical
  • Input to output delay—10 ns Typical
  • Operation from Single 5V Supply
  • Outputs Won't Load Line when VCC = 0V
  • Four Line Drivers in One Package for Maximum Package Density
  • Output Short-Circuit Protection
  • Complementary Outputs
  • Meets the Requirements of EIA Standard RS-422
  • Pin Compatible with AM26LS31
  • Available in Military and Commercial Temperature Range

All trademarks are the property of their respective owners.

Texas Instruments  DS26LS31CM/NOPB

The DS26LS31 is a quad differential line driver designed for digital data transmission over balanced lines. The DS26LS31 meets all the requirements of EIA Standard RS-422 and Federal Standard 1020. It is designed to provide unipolar differential drive to twisted-pair or parallel-wire transmission lines.

The circuit provides an enable and disable function common to all four drivers. The DS26LS31 features TRI-STATE outputs and logically ANDed complementary outputs. The inputs are all LS compatible and are all one unit load.