DS26LV31TM/NOPB

text.skipToContent text.skipToNavigation

DS26LV31TM/NOPB

3V Enhanced CMOS Quad Differential Line Driver

Packaging

Package | PIN: D | 16
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $1.96
10-24 $1.76
25-99 $1.63
100-249 $1.42
250-499 $1.31
500-749 $1.10
750-999 $0.90
1000+ $0.83

Features

  • Industrial Product Meets TIA/EIA-422-B (RS-422) and ITU-T V.11 Recommendation
  • Military Product Conforms to TIA/EIA-422-B (RS-422)
  • Interoperable with Existing 5V RS-422 Networks
  • Industrial and Military temperature Range
  • Guaranteed VOD of 2V min Over Operating Conditions
  • Balanced Output Crossover for Low EMI (Typical Within 40 mV of 50% Voltage Level)
  • Low Power Design (330 μW @ 3.3V static)
  • ESD ≥ 7 kV on Cable I/O Pins (HBM)
  • Guaranteed AC Parameter:
    • Maximum Driver Skew: 2 ns
    • Maximum Transition Time: 10 ns
  • Pin Compatible with DS26C31
  • Available in SOIC and CLGA Packaging
  • Standard Microcircuit Drawing (SMD) 5962-98584

All trademarks are the property of their respective owners.

Texas Instruments  DS26LV31TM/NOPB

The DS26LV31T is a high-speed quad differential CMOS driver that meets the requirements of both TIA/EIA-422-B and ITU-T V.11. The CMOS DS26LV31T features low static ICC of 100 μA MAX which makes it ideal for battery powered and power conscious applications.

Differential outputs have the same VOD guarantee (≥2V) as the 5V version.

The EN and EN* inputs allow active Low or active High control of the TRI-STATE outputs. The enables are common to all four drivers. Protection diodes protect all the driver inputs against electrostatic discharge. Outputs have enhanced ESD protection providing greater than 7 kV tolerance. The driver and enable inputs (DI, EN, EN*) are compatible with low voltage LVTTL and LVCMOS devices.