DS30BA101SQX/NOPB

text.skipToContent text.skipToNavigation

DS30BA101SQX/NOPB

3.125 Gbps Differential Buffer

Packaging

Package | PIN: RUM | 16
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $7.61
10-24 $6.85
25-99 $6.40
100-249 $5.74
250-499 $5.35
500-749 $4.66
750-999 $4.03
1000+ $3.95

Features

  • Data Rates from DC to 3.125 Gbps
  • Supports SD and HD Video Resolutions
  • Power Consumption: 165 mW Typical
  • Industrial Temperature Range: -40°C to +85°C

All trademarks are the property of their respective owners.

Texas Instruments  DS30BA101SQX/NOPB

The DS30BA101 is a high-speed differential buffer for cable driving, signal buffering, and signal repeating applications. Its fully differential signal path ensures exceptional signal integrity and noise immunity. The DS30BA101 drives both differential and single-ended transmission lines at data rates up to 3.125 Gbps.

The output voltage amplitude is adjustable via a single external resistor for cable driving applications into 75Ω single-ended and 100Ω differential mode impedances.

The DS30BA101 is powered from a single 3.3V supply and consumes 165 mW (typical). It operates over the full industrial temperature range of -40°C to +85°C and is available in a 4 x 4 mm 16-pin WQFN package.