text.skipToContent text.skipToNavigation

DS32EV100SD/NOPB

Programmable Single Equalizer

Packaging

Package | PIN: NHK | 14
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $5.67
10-24 $5.10
25-99 $4.76
100-249 $4.27
250-499 $3.98
500-749 $3.47
750-999 $3.00
1000+ $2.94

Features

  • Equalizes Up to 14 dB loss at 3.2 Gbps
  • 8 levels of Programmable Equalization
  • Operates up to 3.2 Gbps with 40” FR4 Traces
  • 0.12 UI Residual Deterministic Jitter at 3.2 Gbps with 40” FR4 Traces
  • Single 2.5V or 3.3V Power Supply
  • Supports AC or DC-Coupling with Wide Input Common-Mode
  • Low power Consumption: 100 mW Typ at 2.5V
  • Small 3 mm x 4 mm 14-pin WSON Package
  • > 8 kV HBM ESD Rating
  • -40 to 85°C Operating Temperature Range

All trademarks are the property of their respective owners.

Texas Instruments  DS32EV100SD/NOPB

The DS32EV100 programmable equalizer provides compensation for transmission medium losses and reduces the medium-induced deterministic jitter for NRZ data channel. The DS32EV100 is optimized for operation up to 3.2 Gbps for both cables and FR4 traces. The equalizer channel has eight levels of input equalization that can be programmed by three control pins.

The equalizer supports both AC and DC-coupled data paths for long run length data patterns such as PRBS-31, and balanced codes such as 8b/10b. The device uses differential current-mode logic (CML) inputs and outputs. The DS32EV100 is available in a 3 mm x 4 mm 14-pin WSON package. Power is supplied from either a 2.5V or 3.3V supply.