text.skipToContent text.skipToNavigation

DS3486MX/NOPB

Quad RS-422/RS-423 Line Receiver

Packaging

Package | PIN: D | 16
Temp: C (0 to 70)
Carrier: Cut Tape
Qty Price
1-9 $1.24
10-24 $1.11
25-99 $1.02
100-249 $0.87
250-499 $0.81
500-749 $0.66
750-999 $0.53
1000+ $0.47

Features

  • Four Independent Receivers
  • TRI-STATE Outputs
  • Internal Hysteresis −140 mV (typ)
  • Fast Propagation Times −19 ns (typ)
  • TTL Compatible Outputs
  • 5V Supply
  • Pin Compatible and Interchangeable with MC3486

All trademarks are the property of their respective owners.

Texas Instruments  DS3486MX/NOPB

Texas Instruments' quad RS-422, RS-423 receiver features four independent receivers which comply with EIA Standards for the electrical characteristics of balanced/unbalanced voltage digital interface circuits. Receiver outputs are 74LS compatible, TRI-STATE structures which are forced to a high impedance state when the appropriate output control pin reaches a logic zero condition. A PNP device buffers each output control pin to assure minimum loading for either logic one or logic zero inputs. In addition, each receiver has internal hysteresis circuitry to improve noise margin and discourage output instability for slowly changing input waveforms.