text.skipToContent text.skipToNavigation

DS38EP100SD/NOPB

1 to 5 Gbps, Power-Saver Equalizer for Backplanes and Cables

Packaging

Package | PIN: NGF | 6
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $2.13
10-24 $1.91
25-99 $1.77
100-249 $1.54
250-499 $1.43
500-749 $1.20
750-999 $0.98
1000+ $0.90

Features

  • 1 to 5 Gbps Operation
  • No Power or Ground Required
  • Equalization Effective Anywhere in Data Path
  • Equalizes CML, LV-PECL, LVDS Signals
  • Symmetric I/O Structures Provide Equal Boost for Bi-directional Operation
  • 7 dB Maximum Boost
  • Code Independent, 8b/10b or Scrambled
  • Supports Both Bi-level and Multi-level Signaling
  • Extends Reach Over Backplanes and Cables
  • Compatible with PCI-Express Gen1 and Gen2
  • Compatible with XAUI
  • Operates in Series with Existing Active Equalizer
  • Easy to Handle 6 Pin WSON

All trademarks are the property of their respective owners.

Texas Instruments  DS38EP100SD/NOPB

TI’s Power-saver equalizer compensates for transmission medium losses and minimizes medium-induced deterministic jitter. Performance is ensured over the full range of 1 to 5 Gbps. The DS38EP100 requires no power to operate. The equalizer operates anywhere in the data path to minimize media-induced deterministic jitter in both FR4 and cable applications. Symmetric I/O structures support full duplex or half duplex applications. Linear compensation is provided independent of line coding or protocol. The device is ideal for both bi-level and multi-level signaling.

The equalizer is available in a 6 pin leadless WSON package with a space saving 2.2 mm X 2.5 mm footprint. This tiny package provides maximum flexibility in placement and routing of the Power-saver equalizer.