text.skipToContent text.skipToNavigation

DS42MB200TSQ/NOPB

Dual 4.25 Gbps 2:1/1:2 CML Mux/Buffer w/ Tx Pre-Emphasis & Rx Equalization

Packaging

Package | PIN: NJU | 48
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $10.50
10-24 $9.76
25-99 $9.42
100-249 $8.23
250-499 $7.83
500-749 $7.21
750-999 $6.47
1000+ $6.45

Features

  • 1– 4.25 Gbps Fully Differential Data Paths
  • Fixed Input Equalization
  • Programmable Output Pre-emphasis
  • Independent Switch and Line Side Pre-emphasis Controls
  • Programmable Switch-side Loopback Mode
  • On-chip Terminations
  • +3.3V Dupply
  • ESD Rating HBM 6 kV
  • Lead-less WQFN-48 Package (7mmx7mmx0.8mm, 0.5mm Pitch)
  • –40°C to +85°C Operating Temperature Range

All trademarks are the property of their respective owners.

Texas Instruments  DS42MB200TSQ/NOPB

The DS42MB200 is a dual signal conditioning 2:1 multiplexer and 1:2 fan-out buffer designed for use in backplane redundancy applications. Signal conditioning features include input equalization and programmable output pre-emphasis that enable data communication in FR4 backplanes up to 4.25 Gbps. Each input stage has a fixed equalizer to reduce ISI distortion from board traces.

All output drivers have 4 selectable steps of pre-emphasis to compensate for transmission losses from long FR4 backplanes and reduce deterministic jitter. The pre-emphasis levels can be independently controlled for the line-side and switch-side drivers. The internal loopback paths from switch-side input to switch-side output enable at-speed system testing. All receiver inputs are internally terminated with 100Ω differential terminating resistors. All driver outputs are internally terminated with 50Ω to VCC.